CMFS
Improved operation rate through diagnostic services (reduced downtime)
Reduced repair costs through failure prevention functions
You can check how the CMFS functions in a wind turbine
(The scale and angle can be changed freely.)
Equipment that provides safety
(CMFS)
The high-precision sensor constantly detects external forces. The CMFS processes and analyzes the detected data and makes an assessment to control the yaw driving and braking force with high responsiveness, thereby preventing an excessive load from being imposed on the equipment.
Diagnostic service to provide safety
(cloud service)
Collected data are regularly sent to the cloud system, which processes it into diagnostic data indicated in real time, and can be used for the easy assessment of yaw system conditions.